(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Heavy Class, 100HB2-EPs, Truck Type, for Compact Weight, With Radial Bearing, With Brake

Heavy Class, 100HB2-EPs, Truck Type, for Compact Weight, With Radial Bearing, With Brake
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,590₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Outstanding abrasion resistance, can withstand harsh usage, and is lightweight. Excellent heat resistance, cold resistance, and chemical resistance.

 
Part Number
105HB2-EPS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,590.16

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Wheel mounting height H(mm) 92 Properties Quiet
Load Range(daN) 220.01~320.00 Stopper (Detail) With Rotation Stopper Allowable Load(daN) 294
Wheel Material Special Polymer Compound Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance Body Material Cold rolled steel plate (SPCC)
Mounting Hole Type Round hole Mounting Hole Pitch Longitudinal direction P2(mm) 71 Mounting Hole Pitch Transverse Direction P1(mm) 71
Dimension (Length) L2(mm) 90 Dimension (Width) L1(mm) 90 Wheel Dia. D(Ø) 65
Wheel width W(mm) 38 Turning Radius r(mm) 66 Load Category Heavy Load
Roller Bearing Available Mounting Hole Diameter d(mm) 10.5 Mounting Seat Thickness t(mm) 3.2

Please check the type/dimensions/specifications of the part 105HB2-EPS in the Heavy Class, 100HB2-EPs, Truck Type, for Compact Weight, With Radial Bearing, With Brake series.