(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Heavy Class, 600HB2-PA, Fixed Type, for Compact Weight, With Radial Bearing, Polyurethane Wheel (Part Number)

Heavy Class, 600HB2-PA, Fixed Type, for Compact Weight, With Radial Bearing, Polyurethane Wheel
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,384₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Durability is superb and abrasion-resistance is superior to that of metal. Highly elastic to prevent payload from being subjected to shocks.

 
Part Number
604HB2-PA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Mounting Seat Thickness t
(mm)

₹ 4,603.85

1 Piece(s) 12 Day(s) or more 72220.01~320.002456636805050282.6

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Properties Quiet Stopper (Detail) No
Wheel Material Polyurethane (Adiprene R) Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Heat resistant / Cold Resistance Body Material Cold rolled steel plate (SPCC)
Mounting Hole Type Round hole Load Category Heavy Load Roller Bearing Available
Mounting Hole Diameter d(mm) 6.5

Please check the type/dimensions/specifications of the part 604HB2-PA in the Heavy Class, 600HB2-PA, Fixed Type, for Compact Weight, With Radial Bearing, Polyurethane Wheel series.

Product variants

Part Number
602HB2-PA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Mounting Seat Thickness t
(mm)

₹ 3,383.65

1 Piece(s) 12 Day(s) or more 60140.01~220.001966030744440252.3