(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Heavy Class, 100HB2-PA, Truck Type, for Compact Weight, With Radial Bearing, Polyurethane Wheel (Part Number)

Heavy Class, 100HB2-PA, Truck Type, for Compact Weight, With Radial Bearing, Polyurethane Wheel
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,862₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Durability is superb and abrasion-resistance is superior to that of metal. Highly elastic to prevent payload from being subjected to shocks.

[Features]
· Durability is superb and abrasion-resistance is superior to that of metal.
· Highly elastic to prevent payload from being subjected to shocks.
· Distortion due to load does not remain even when fixed for long periods of time.
· Quiet and does not damage floors.

 
Part Number
102HB2-PA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Seat Thickness t
(mm)

₹ 3,861.82

1 Piece(s) 5 Day(s) or more 60140.01~220.00196444458584025352.3

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Quiet Stopper (Detail) No
Wheel Material Polyurethane (Adiprene R) Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Heat resistant / Cold Resistance Body Material Cold rolled steel plate (SPCC)
Mounting Hole Type Round hole Load Category Heavy Load Roller Bearing Available
Mounting Hole Diameter d(mm) 6.5

Please check the type/dimensions/specifications of the part 102HB2-PA in the Heavy Class, 100HB2-PA, Truck Type, for Compact Weight, With Radial Bearing, Polyurethane Wheel series.

Product variants

Part Number
104HB2-PA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Seat Thickness t
(mm)

₹ 5,136.93

1 Piece(s) 5 Day(s) or more 72220.01~320.00245505064645028462.6