(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heavy Class, 100HB-PA, Truck Type, for Heavy Duty, With Roller Bearing, Polyurethane Wheel (Part Number)

Heavy Class, 100HB-PA, Truck Type, for Heavy Duty, With Roller Bearing, Polyurethane Wheel
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,707₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Starting resistance is reduced to the limit, durability is superb, and its incredible abrasion-resistant performance is superior to metal.

 
Part Number
107HB-PA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Seat Thickness t
(mm)

₹ 7,707.22

1 Piece(s) 12 Day(s) or more 130220.01~320.00254.87171909010038723.2

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Polyurethane (Adiprene R)
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Heat resistant / Cold Resistance Body Material Cold rolled steel plate (SPCC) Mounting Hole Type Round hole
Load Category Heavy Load Roller Bearing Available Mounting Hole Diameter d(mm) 10.5

Please check the type/dimensions/specifications of the part 107HB-PA in the Heavy Class, 100HB-PA, Truck Type, for Heavy Duty, With Roller Bearing, Polyurethane Wheel series.

Product variants

Part Number
108HB-PA
109HB-PA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Seat Thickness t
(mm)

₹ 10,680.67

1 Piece(s) 12 Day(s) or more 165320.01~485.003439090110110130421054

₹ 13,059.44

1 Piece(s) 12 Day(s) or more 187320.01~485.004419090110110150451164