(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI India offices and warehouses will remain closed from Oct 31st to Nov 3rd due to the Diwali festival.
    Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heavy Class, 100HB-PA, Truck Type, for Heavy Duty, With Roller Bearing, Polyurethane Wheel (Part Number)

Heavy Class, 100HB-PA, Truck Type, for Heavy Duty, With Roller Bearing, Polyurethane Wheel
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,707₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Starting resistance is reduced to the limit, durability is superb, and its incredible abrasion-resistant performance is superior to metal.

 
Part Number
109HB-PA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Seat Thickness t
(mm)

₹ 13,059.44

1 Piece(s) 12 Day(s) or more 187320.01~485.004419090110110150451164

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Polyurethane (Adiprene R)
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Heat resistant / Cold Resistance Body Material Cold rolled steel plate (SPCC) Mounting Hole Type Round hole
Load Category Heavy Load Roller Bearing Available Mounting Hole Diameter d(mm) 10.5

Please check the type/dimensions/specifications of the part 109HB-PA in the Heavy Class, 100HB-PA, Truck Type, for Heavy Duty, With Roller Bearing, Polyurethane Wheel series.

Product variants

Part Number
107HB-PA
108HB-PA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Seat Thickness t
(mm)

₹ 7,707.22

1 Piece(s) 12 Day(s) or more 130220.01~320.00254.87171909010038723.2

₹ 10,680.67

1 Piece(s) 12 Day(s) or more 165320.01~485.003439090110110130421054
X
whatsapp-qr whatsapp-icon