(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Heavy Class, 600HB-P, Fixed Type, for Heavy Duty, With Roller Bearing, Special Synthetic Resin Wheel (Part Number)

Heavy Class, 600HB-P, Fixed Type, for Heavy Duty, With Roller Bearing, Special Synthetic Resin Wheel
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,799₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A caster for heavy items that features low starting resistance, turns smoothly, and does not become distorted even when fixed for long periods of time under heavy loads.

[Features]
· A caster for heavy items that features low starting resistance and turns smoothly.
· Distortion due to load does not remain even when fixed for long periods of time.
· Employs a roller bearing for the wheel rotation part, features high load resistance, and smooth wheel rotation.

 
Part Number
607HB-P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Roller Bearing Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

₹ 5,688.76

1 Piece(s) 7 Day(s) or more 130220.01~320.00254.8103521237210038Available10.52.9

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Phenol Resin
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance Body Material Cold rolled steel plate (SPCC) Mounting Hole Type Round hole

Please check the type/dimensions/specifications of the part 607HB-P in the Heavy Class, 600HB-P, Fixed Type, for Heavy Duty, With Roller Bearing, Special Synthetic Resin Wheel series.

Product variants

Part Number
604ZH-P
609HB-P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Roller Bearing Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

₹ 1,799.16

1 Piece(s) 5 Day(s) or more 68140.01~220.00156.8663680505028No6.52.3

₹ 9,480.58

1 Piece(s) 7 Day(s) or more 187320.01~485.00441112631358615045Available10.53.2