(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heavy Class, 100HB-Ps, Truck Type, for Heavy Duty, With Roller Bearing, Special Synthetic Resin Wheel With Brake (Part Number)

Heavy Class, 100HB-Ps, Truck Type, for Heavy Duty, With Roller Bearing, Special Synthetic Resin Wheel With Brake
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,545₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A caster for heavy items that features low starting resistance and turns smoothly.
· Distortion due to load does not remain even when fixed for long periods of time.
· Employs a roller bearing for the wheel rotation part, features high load resistance, and smooth wheel rotation.

 
Part Number
108HB-PS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Roller Bearing Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

₹ 11,190.98

1 Piece(s) 12 Day(s) or more 165320.01~485.00343909011011013042119Available10.54

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With Rotation Stopper Wheel Material Phenol Resin
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance Body Material Cold rolled steel plate (SPCC) Mounting Hole Type Round hole

Please check the type/dimensions/specifications of the part 108HB-PS in the Heavy Class, 100HB-Ps, Truck Type, for Heavy Duty, With Roller Bearing, Special Synthetic Resin Wheel With Brake series.

Product variants

Part Number
104ZH-PS
105HB-PS
106HB-PS
107HB-PS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Roller Bearing Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

₹ 2,545.20

1 Piece(s) 5 Day(s) or more 68140.01~220.00156.850506464502865No6.52.3

₹ 4,626.62

1 Piece(s) 12 Day(s) or more 92220.01~320.00225.471719090653866Available10.53.2

₹ 5,497.22

1 Piece(s) 12 Day(s) or more 106220.01~320.00235.271719090753868Available10.53.2

₹ 7,780.89

1 Piece(s) 5 Day(s) or more 130220.01~320.00254.8717190901003882Available10.53.2