(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Special Synthetic Resin Wheel with Heavy Class 100HB-P Truck Type Heavy Duty Roller Bearings (Packing Caster) (Part Number)

Special Synthetic Resin Wheel with Heavy Class 100HB-P Truck Type Heavy Duty Roller Bearings (Packing Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,279₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A caster for heavy items that features low starting resistance, turns smoothly, and does not become distorted even when fixed for long periods of time under heavy loads.

 
Part Number
106HB-P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Roller Bearing Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

₹ 4,988.25

1 Piece(s) 5 Day(s) or more 106220.01~320.00235.271719090753862Available10.53.2

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Phenol Resin
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance Body Material Cold rolled steel plate (SPCC) Mounting Hole Type Round hole

Please check the type/dimensions/specifications of the part 106HB-P in the Special Synthetic Resin Wheel with Heavy Class 100HB-P Truck Type Heavy Duty Roller Bearings (Packing Caster) series.

Frequently asked question (FAQ)

Question: What is roller bearing?
Answer: It is a bearing that uses cylindrical rollers instead of the general spherical roller. Because the contact surface is a line instead of a point, it can withstand large loads.

Product variants

Part Number
104ZH-P
105HB-P
107HB-P
108HB-P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Roller Bearing Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

₹ 2,278.65

1 Piece(s) 5 Day(s) or more 68140.01~220.00156.850506464502851No6.52.3

₹ 4,116.31

1 Piece(s) 5 Day(s) or more 92220.01~320.00225.471719090653856Available10.53.2

₹ 7,112.53

1 Piece(s) 5 Day(s) or more 130220.01~320.00254.8717190901003873Available10.53.2

₹ 10,064.56

1 Piece(s) 7 Day(s) or more 165320.01~485.00343909011011013042106Available10.54