(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Middle-Class, 100JH-P, Track-Type, Special Synthetic Resin Wheels for Medium and Heavy Loads (Packing Caster) (Part Number)

Middle-Class, 100JH-P, Track-Type, Special Synthetic Resin Wheels for Medium and Heavy Loads (Packing Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,779₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Thanks to the special synthetic resin used for the wheels, this caster features high load resistance and can be pushed with minimal effort.
· Distortion due to the load does not remain even when fixed for long periods of time.
· A compact model that features an allowable load between that is between that of a medium load type and a heavy load type.
· Please select based on the application.

 
Part Number
104JH-P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

₹ 1,779.07

1 Piece(s) 5 Day(s) or more 6880.01~140.00107.8505064645025516.52.3

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Phenol Resin
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance Body Material Cold rolled steel plate (SPCC) Mounting Hole Type Round hole

Please check the type/dimensions/specifications of the part 104JH-P in the Middle-Class, 100JH-P, Track-Type, Special Synthetic Resin Wheels for Medium and Heavy Loads (Packing Caster) series.

Product variants

Part Number
105JH-P
106JH-P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

₹ 2,894.78

1 Piece(s) 5 Day(s) or more 87140.01~220.00156.8626278786527618.52.9

₹ 3,202.84

1 Piece(s) 5 Day(s) or more 98140.01~220.00176.4626278787527668.52.9