(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Middle Class 100FH-P Truck Type Special Synthetic Resin Wheel (Packing Caster) for Medium Loads (Part Number)

Middle Class 100FH-P Truck Type Special Synthetic Resin Wheel (Packing Caster) for Medium Loads
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,237₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Distortion due to load does not remain even when fixed for long periods of time. A compact caster for medium weights.

 
Part Number
104FH-P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Seat Thickness t
(mm)

₹ 1,236.62

1 Piece(s) 12 Day(s) or more 6835.01~80.0078.4404053535022442

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Phenol Resin
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance Body Material Cold rolled steel plate (SPCC) Mounting Hole Type Round hole
Load Category Light/Medium Load Mounting Hole Diameter d(mm) 6.5

Please check the type/dimensions/specifications of the part 104FH-P in the Middle Class 100FH-P Truck Type Special Synthetic Resin Wheel (Packing Caster) for Medium Loads series.

Product variants

Part Number
105FH-P
106FH-P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Seat Thickness t
(mm)

₹ 1,949.16

1 Piece(s) 12 Day(s) or more 8580.01~140.0098505064646525542.3

₹ 2,332.24

1 Piece(s) 5 Day(s) or more 9480.01~140.00117.6505064647525592.3