(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Standard Class 600H Fixed Type Heavy Duty Synthetic Rubber Wheel (Packing Caster) (Part Number)

Standard Class 600H Fixed Type Heavy Duty Synthetic Rubber Wheel (Packing Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,715₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Turns quietly, is seismic resistant, and features a shock-resistant design that enables stable operation on uneven surfaces.

 
Part Number
607H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

₹ 3,393.04

1 Piece(s) 12 Day(s) or more 130140.01~220.00171.510352123721003810.52.9

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Properties Quiet Stopper (Detail) No
Wheel Material Nitrile Butadiene Rubber (NBR) Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Body Material Cold rolled steel plate (SPCC)
Mounting Hole Type Round hole Wheel Color Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)

Please check the type/dimensions/specifications of the part 607H in the Standard Class 600H Fixed Type Heavy Duty Synthetic Rubber Wheel (Packing Caster) series.

Product variants

Part Number
604ZH
605H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

₹ 1,714.78

1 Piece(s) 12 Day(s) or more 6880.01~140.0083.36636805050286.52.3

₹ 2,479.56

1 Piece(s) 12 Day(s) or more 9180.01~140.00117.6914711167633710.52.9