(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Standard Class 100-FE Track Type Steel Wheel (Packing Caster) (Part Number)

Standard Class 100-FE Track Type Steel Wheel (Packing Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      527₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Durability is tremendous since both the main body and wheel are made of steel. Ideal for items that are fixed outdoors or on concrete surfaces for long periods of time.

 
Part Number
103-FE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

₹ 609.78

1 Piece(s) 12 Day(s) or more 6680.01~140.0098472960425120456.52

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Cold rolled steel plate (SPCC)
Wheel Characteristics Abrasion Resistance Body Material Cold rolled steel plate (SPCC) Mounting Hole Type Round hole