(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Standard Class, 600G-N, Fixed Type, Nylon Wheel (Packing Caster)

Standard Class, 600G-N, Fixed Type, Nylon Wheel (Packing Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      791₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Embossing is performed mounting surface to increase strength. There are two mounting holes to conserve man-hours.

[Features]
· Embossing is performed mounting surface to increase strength.
· Furthermore, the mounting holes have been changed from the conventional four-hole type to a two-hole type in order to achieve a reduction in man-hours spent for mounting.
· Selections can be made depending on the use and conditions, such as a black body or a wheel with vivid colors.
· The 600G-N series does not include a type with a stopper; can be used in combination with the 100G-N series

Part Number
602G-N(B)
602G-N(L)
602G-N(M)
604G-N(L)
604G-N(M)
605G-N(B)
605G-N(L)
605G-N(M)
606G-N(B)
606G-N(L)
606G-N(M)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Wheel Color Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

₹ 790.60

1 Piece(s) 12 Day(s) or more 6035.01~80.0078.46239844016Black5.52

₹ 790.60

1 Piece(s) 12 Day(s) or more 6035.01~80.0078.46239844016Light blue5.52

₹ 790.60

1 Piece(s) 12 Day(s) or more 6035.01~80.0078.46239844016Maroon5.52

₹ 865.60

1 Piece(s) 12 Day(s) or more 7080.01~140.00986539875016Light blue5.52

₹ 865.60

1 Piece(s) 12 Day(s) or more 7080.01~140.00986539875016Maroon5.52

₹ 1,342.42

1 Piece(s) 12 Day(s) or more 8580.01~140.00117.680481066523Black6.52.3

₹ 1,342.42

1 Piece(s) 12 Day(s) or more 8580.01~140.00117.680481066523Light blue6.52.3

₹ 1,342.42

1 Piece(s) 12 Day(s) or more 8580.01~140.00117.680481066523Maroon6.52.3

₹ 1,438.85

1 Piece(s) 12 Day(s) or more 95140.01~220.0014790481167523Black6.52.3

₹ 1,438.85

1 Piece(s) 12 Day(s) or more 95140.01~220.0014790481167523Light blue6.52.3

₹ 1,438.85

1 Piece(s) 12 Day(s) or more 95140.01~220.0014790481167523Maroon6.52.3
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Wheel Color Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Polyamide Resin (Nylon 6)
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Body Material Cold rolled steel plate (SPCC) Mounting Hole Type Round holes (two holes)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list