(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Nylon Wheel (Packing Caster) with Standard Class 100G-Ns Track Type Stopper (Part Number)

Nylon Wheel (Packing Caster) with Standard Class 100G-Ns Track Type Stopper
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,597₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The mounting seat triangular to evenly absorb shocks. There are three mounting holes to conserve man-hours.

 
Part Number
102G-NS(L)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Hole Pitch Circular Diameter
(mm)
Wheel Color Washer Outer Circumference Dimension F
(mm)
Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

₹ 1,596.91

1 Piece(s) 13 Day(s) or more 6035.01~80.0078.440165953Light blue655.52.3

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With Rotation Stopper Wheel Material Polyamide Resin (Nylon 6)
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Body Material Cold rolled steel plate (SPCC) Mounting Hole Type Round Holes (3 Holes)

Please check the type/dimensions/specifications of the part 102G-NS(L) in the Nylon Wheel (Packing Caster) with Standard Class 100G-Ns Track Type Stopper series.

Product variants

Part Number
102G-NS(B)
102G-NS(M)
104G-NS(B)
104G-NS(L)
104G-NS(M)
105G-NS(B)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Hole Pitch Circular Diameter
(mm)
Wheel Color Washer Outer Circumference Dimension F
(mm)
Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

₹ 1,596.91

1 Piece(s) 13 Day(s) or more 6035.01~80.0078.440165953Black655.52.3

₹ 1,596.91

1 Piece(s) 13 Day(s) or more 6035.01~80.0078.440165953Maroon655.52.3

₹ 1,681.29

1 Piece(s) 13 Day(s) or more 7080.01~140.009850166653Black655.52.3

₹ 1,681.29

1 Piece(s) 13 Day(s) or more 7080.01~140.009850166653Light blue655.52.3

₹ 1,681.29

1 Piece(s) 13 Day(s) or more 7080.01~140.009850166653Maroon655.52.3

₹ 2,403.22

1 Piece(s) 13 Day(s) or more 8580.01~140.00117.665237968Black8372.6