(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Standard class 100 G-N track type nylon wheel (packing caster)

Standard class 100 G-N track type nylon wheel (packing caster)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,089₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· The mounting seat triangular so that shocks, etc., are evenly absorbed.
· Furthermore, the mounting holes have been changed from the conventional four-hole type to a three-hole type in order to achieve a reduction in man-hours spent for mounting.
· Selections can be made depending on the use and conditions, such as a black body or a wheel with vivid colors.

Part Number
102G-N(B)
102G-N(L)
102G-N(M)
104G-N(B)
104G-N(L)
104G-N(M)
105G-N(B)
105G-N(L)
105G-N(M)
106G-N(B)
106G-N(L)
106G-N(M)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Hole Pitch Circular Diameter
(mm)
Wheel Color Washer Outer Circumference Dimension F
(mm)
Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

₹ 1,089.27

1 Piece(s) 12 Day(s) or more 6035.01~80.0078.440164653Black655.52.3

₹ 1,089.27

1 Piece(s) 12 Day(s) or more 6035.01~80.0078.440164653Light blue655.52.3

₹ 1,089.27

1 Piece(s) 12 Day(s) or more 6035.01~80.0078.440164653Maroon655.52.3

₹ 1,195.09

1 Piece(s) 12 Day(s) or more 7080.01~140.009850165353Black655.52.3

₹ 1,195.09

1 Piece(s) 12 Day(s) or more 7080.01~140.009850165353Light blue655.52.3

₹ 1,195.09

1 Piece(s) 12 Day(s) or more 7080.01~140.009850165353Maroon655.52.3

₹ 1,884.87

1 Piece(s) 12 Day(s) or more 8580.01~140.00117.665236468Black8372.6

₹ 1,884.87

1 Piece(s) 68 Day(s) or more 8580.01~140.00117.665236468Light blue8372.6

₹ 1,884.87

1 Piece(s) 12 Day(s) or more 8580.01~140.00117.665236468Maroon8372.6

₹ 2,012.13

1 Piece(s) 12 Day(s) or more 95140.01~220.0014775237068Black8372.6

₹ 2,012.13

1 Piece(s) 12 Day(s) or more 95140.01~220.0014775237068Light blue8372.6

₹ 2,012.13

1 Piece(s) 12 Day(s) or more 95140.01~220.0014775237068Maroon8372.6
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Hole Pitch Circular Diameter
(mm)
Wheel Color Washer Outer Circumference Dimension F
(mm)
Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Polyamide Resin (Nylon 6)
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Body Material Cold rolled steel plate (SPCC) Mounting Hole Type Round Holes (3 Holes)
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language