(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Caster Type | Plate Type Universal | Wheel mounting height H(mm) | 123 |
---|---|---|---|
Properties | Quiet | Load Range(daN) | 80.01~140.00 |
Stopper (Detail) | No | Allowable Load(daN) | 83.3 |
Wheel Material | [Synthetic Rubber] Polybutadiene Rubber (PBR) | Wheel Characteristics | Abrasion Resistance / Oil Resistance / Cold Resistance |
Body Material | Cold rolled steel plate (SPCC) | Mounting Hole Type | Round hole |
Mounting Hole Pitch Longitudinal direction P2(mm) | 80 | Mounting Hole Pitch Transverse Direction P1(mm) | 56 |
Show More | |||
Dimension (Length) L2(mm) | 99 | Dimension (Width) L1(mm) | 75 |
Wheel Dia. D(Ø) | 100 | Wheel width W(mm) | 22 |
Turning Radius r(mm) | 83 | Wheel Color | Black (Foil-Type Synthetic Rubber Wheel) |
Mounting Hole Diameter d(mm) | 8.5 | Mounting Seat Thickness t(mm) | 2.9 |
Show Less |
Japanese Only
Loading...
Caster Type | Plate Type Universal | Wheel mounting height H(mm) | 123 |
---|---|---|---|
Properties | Quiet | Load Range(daN) | 80.01~140.00 |
Stopper (Detail) | No | Allowable Load(daN) | 83.3 |
Wheel Material | [Synthetic Rubber] Polybutadiene Rubber (PBR) | Wheel Characteristics | Abrasion Resistance / Oil Resistance / Cold Resistance |
Body Material | Cold rolled steel plate (SPCC) | Mounting Hole Type | Round hole |
Mounting Hole Pitch Longitudinal direction P2(mm) | 80 | Mounting Hole Pitch Transverse Direction P1(mm) | 56 |
Show More | |||
Dimension (Length) L2(mm) | 99 | Dimension (Width) L1(mm) | 75 |
Wheel Dia. D(Ø) | 100 | Wheel width W(mm) | 22 |
Turning Radius r(mm) | 83 | Wheel Color | Black (Foil-Type Synthetic Rubber Wheel) |
Mounting Hole Diameter d(mm) | 8.5 | Mounting Seat Thickness t(mm) | 2.9 |
Show Less |
Loading...
Caster Type | Plate Type Universal | Wheel mounting height H(mm) | 123 |
---|---|---|---|
Properties | Quiet | Load Range(daN) | 80.01~140.00 |
Stopper (Detail) | No | Allowable Load(daN) | 83.3 |
Wheel Material | [Synthetic Rubber] Polybutadiene Rubber (PBR) | Wheel Characteristics | Abrasion Resistance / Oil Resistance / Cold Resistance |
Body Material | Cold rolled steel plate (SPCC) | Mounting Hole Type | Round hole |
Mounting Hole Pitch Longitudinal direction P2(mm) | 80 | Mounting Hole Pitch Transverse Direction P1(mm) | 56 |
Show More | |||
Dimension (Length) L2(mm) | 99 | Dimension (Width) L1(mm) | 75 |
Wheel Dia. D(Ø) | 100 | Wheel width W(mm) | 22 |
Turning Radius r(mm) | 83 | Wheel Color | Black (Foil-Type Synthetic Rubber Wheel) |
Mounting Hole Diameter d(mm) | 8.5 | Mounting Seat Thickness t(mm) | 2.9 |
Show Less |
Since the rubber hardness is low and the impact resilience is excellent, there is little traveling resistance, shock is mitigated, and it moves lightly and quietly.
[Features]
· Since the rubber hardness is low and the impact resilience is excellent, there is little traveling resistance, shock is mitigated, and it moves lightly and quietly.
· Abrasion resistance is excellent and it does not damage floors.
· Ideal for items that require cushioning and placed where noise is unacceptable.
Loading...
Caster Type | Plate Type Universal | Wheel mounting height H(mm) | 123 |
---|---|---|---|
Properties | Quiet | Load Range(daN) | 80.01~140.00 |
Stopper (Detail) | No | Allowable Load(daN) | 83.3 |
Wheel Material | [Synthetic Rubber] Polybutadiene Rubber (PBR) | Wheel Characteristics | Abrasion Resistance / Oil Resistance / Cold Resistance |
Body Material | Cold rolled steel plate (SPCC) | Mounting Hole Type | Round hole |
Mounting Hole Pitch Longitudinal direction P2(mm) | 80 | Mounting Hole Pitch Transverse Direction P1(mm) | 56 |
Show More | |||
Dimension (Length) L2(mm) | 99 | Dimension (Width) L1(mm) | 75 |
Wheel Dia. D(Ø) | 100 | Wheel width W(mm) | 22 |
Turning Radius r(mm) | 83 | Wheel Color | Black (Foil-Type Synthetic Rubber Wheel) |
Mounting Hole Diameter d(mm) | 8.5 | Mounting Seat Thickness t(mm) | 2.9 |
Show Less |
Japanese Only
Loading...
Loading...
Loading...
Caster Type | Plate Type Universal | Wheel mounting height H(mm) | 123 |
---|---|---|---|
Properties | Quiet | Load Range(daN) | 80.01~140.00 |
Stopper (Detail) | No | Allowable Load(daN) | 83.3 |
Wheel Material | [Synthetic Rubber] Polybutadiene Rubber (PBR) | Wheel Characteristics | Abrasion Resistance / Oil Resistance / Cold Resistance |
Body Material | Cold rolled steel plate (SPCC) | Mounting Hole Type | Round hole |
Mounting Hole Pitch Longitudinal direction P2(mm) | 80 | Mounting Hole Pitch Transverse Direction P1(mm) | 56 |
Show More | |||
Dimension (Length) L2(mm) | 99 | Dimension (Width) L1(mm) | 75 |
Wheel Dia. D(Ø) | 100 | Wheel width W(mm) | 22 |
Turning Radius r(mm) | 83 | Wheel Color | Black (Foil-Type Synthetic Rubber Wheel) |
Mounting Hole Diameter d(mm) | 8.5 | Mounting Seat Thickness t(mm) | 2.9 |
Show Less |
Part Number |
---|
107-PR |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Wheel mounting height H (mm) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction P2 (mm) | Mounting Hole Pitch Transverse Direction P1 (mm) | Dimension (Length) L2 (mm) | Dimension (Width) L1 (mm) | Wheel Dia. D (Ø) | Wheel width W (mm) | Turning Radius r (mm) | Mounting Hole Diameter d (mm) | Mounting Seat Thickness t (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,225.09 | 1 Piece(s) | 13 Day(s) or more | 123 | 83.3 | 80 | 56 | 99 | 75 | 100 | 22 | 83 | 8.5 | 2.9 |
Part Number |
---|
Caster Type | Plate Type Universal | Properties | Quiet | Load Range(daN) | 80.01~140.00 |
---|---|---|---|---|---|
Stopper (Detail) | No | Wheel Material | Polybutadiene Rubber (PBR) | Wheel Characteristics | Abrasion Resistance / Oil Resistance / Cold Resistance |
Body Material | Cold rolled steel plate (SPCC) | Mounting Hole Type | Round hole | Wheel Color | Black (Foil-Type Synthetic Rubber Wheel) |
Please check the type/dimensions/specifications of the part 107-PR in the Standard Class, 100PR, Track Model, Synthetic Rubber Wheels (Packing Caster) series.
Part Number |
---|
108-PR |
109-PR |
111-PR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Wheel mounting height H (mm) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction P2 (mm) | Mounting Hole Pitch Transverse Direction P1 (mm) | Dimension (Length) L2 (mm) | Dimension (Width) L1 (mm) | Wheel Dia. D (Ø) | Wheel width W (mm) | Turning Radius r (mm) | Mounting Hole Diameter d (mm) | Mounting Seat Thickness t (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,245.71 | 1 Piece(s) | 13 Day(s) or more | 150 | 93.1 | 80 | 56 | 99 | 75 | 130 | 25 | 101 | 8.5 | 2.9 | ||
₹ 4,784.67 | 1 Piece(s) | 13 Day(s) or more | 188 | 117.6 | 103 | 67 | 125 | 90 | 150 | 28 | 119 | 10.5 | 4 | ||
₹ 6,357.11 | 1 Piece(s) | 13 Day(s) or more | 236 | 98 | 102 | 67 | 125 | 90 | 200 | 32 | 153 | 13 | 4 |
Part Number |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy