(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Standard Class 600B Fixed Type, Roller Bearings Included, Synthetic Rubber Wheel (Packing Caster) (Part Number)

Standard Class 600B Fixed Type, Roller Bearings Included, Synthetic Rubber Wheel (Packing Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,004₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Since a roller bearing is employed for the wheel shaft, transporting and moving are easy even with heavy loads.

 
Part Number
605B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Wheel Color Mounting Hole Diameter d
(mm)

₹ 1,003.56

1 Piece(s) 12 Day(s) or more 8035.01~80.0068.67085516323Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)6.5

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Properties Quiet Stopper (Detail) No
Wheel Material Nitrile Butadiene Rubber (NBR) Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Body Material Cold rolled steel plate (SPCC)
Mounting Hole Type Round hole Mounting Hole Pitch Transverse Direction P1(mm) 36 Roller Bearing Available
Mounting Seat Thickness t(mm) 2.3

Please check the type/dimensions/specifications of the part 605B in the Standard Class 600B Fixed Type, Roller Bearings Included, Synthetic Rubber Wheel (Packing Caster) series.

Product variants

Part Number
606B
608B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Wheel Color Mounting Hole Diameter d
(mm)

₹ 1,130.80

1 Piece(s) 12 Day(s) or more 9335.01~80.0073.57085517523Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)6.5

₹ 2,479.56

1 Piece(s) 12 Day(s) or more 15080.01~140.00107.880975313025Black (Foil-Type Synthetic Rubber Wheel)8.5
X
whatsapp-qr whatsapp-icon