(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Standard Class, 100Bs, Track Type, With Roller Bearing, Synthetic Rubber Wheel With Brake

Standard Class, 100Bs, Track Type, With Roller Bearing, Synthetic Rubber Wheel With Brake
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,480₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Since a roller bearing is employed for the wheel shaft, transporting and moving are easy even with heavy loads.

Part Number
105BS
106BS
107BS
108BS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Wheel Color Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

₹ 1,480.38

1 Piece(s) 12 Day(s) or more 8035.01~80.0068.654367054632372Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)6.52.3

₹ 1,630.40

1 Piece(s) 12 Day(s) or more 9335.01~80.0073.554367054752373Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)6.52.3

₹ 2,502.35

1 Piece(s) 12 Day(s) or more 12380.01~140.0098805699751002293Black (Foil-Type Synthetic Rubber Wheel)8.52.9

₹ 3,711.82

1 Piece(s) 12 Day(s) or more 15080.01~140.00107.88056997513025105Black (Foil-Type Synthetic Rubber Wheel)8.52.9
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Wheel Color Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Quiet Stopper (Detail) With Rotation Stopper
Wheel Material Nitrile Butadiene Rubber (NBR) Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Body Material Cold rolled steel plate (SPCC)
Mounting Hole Type Round hole Roller Bearing Available
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list