(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Standard Class, 100B, Truck Type, With Roller Bearing, Synthetic Rubber Wheel (Sealing Caster)

Standard Class, 100B, Truck Type, With Roller Bearing, Synthetic Rubber Wheel (Sealing Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,247₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The roller bearing used for the wheel shaft makes transporting and moving easy, even with heavy loads.

 
Part Number
105B
106B
107B
108B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Wheel Color Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

₹ 1,247.33

1 Piece(s) 12 Day(s) or more 8035.01~80.0068.654367054632357Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)6.52.3

₹ 1,397.35

1 Piece(s) 12 Day(s) or more 9335.01~80.0073.554367054752363Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)6.52.3

₹ 2,225.09

1 Piece(s) 12 Day(s) or more 12380.01~140.0098805699751002283Black (Foil-Type Synthetic Rubber Wheel)8.52.9

₹ 3,159.98

1 Piece(s) 12 Day(s) or more 15080.01~140.00107.88056997513025101Black (Foil-Type Synthetic Rubber Wheel)8.52.9

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Quiet Stopper (Detail) No
Wheel Material Nitrile Butadiene Rubber (NBR) Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Body Material Cold rolled steel plate (SPCC)
Mounting Hole Type Round hole Roller Bearing Available
X
whatsapp-qr whatsapp-icon