(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A commonly-used wheel with high load resistance.
Part Number |
---|
605 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Wheel mounting height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction P2 (mm) | Mounting Hole Pitch Transverse Direction P1 (mm) | Dimension (Length) L2 (mm) | Dimension (Width) L1 (mm) | Wheel Dia. D (Ø) | Wheel width W (mm) | Wheel Color | Mounting Hole Diameter d (mm) | Mounting Seat Thickness t (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 684.78 | 1 Piece(s) | 12 Day(s) or more | 80 | 35.01~80.00 | 58.8 | Round hole | 70 | 36 | 85 | 51 | 63 | 21 | Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels) | 6.5 | 2.3 |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Wheel Material | Nitrile Butadiene Rubber (NBR) |
---|---|---|---|---|---|
Wheel Characteristics | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | Body Material | Cold rolled steel plate (SPCC) |
Please check the type/dimensions/specifications of the part 605 in the Standard Class 600 Fixed Type Synthetic Rubber Wheels (Packing Caster) series.
Part Number |
---|
602 |
603 |
606 |
608 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Wheel mounting height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction P2 (mm) | Mounting Hole Pitch Transverse Direction P1 (mm) | Dimension (Length) L2 (mm) | Dimension (Width) L1 (mm) | Wheel Dia. D (Ø) | Wheel width W (mm) | Wheel Color | Mounting Hole Diameter d (mm) | Mounting Seat Thickness t (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 280.29 | 1 Piece(s) | 5 Day(s) or more | 55 | 35.01~80.00 | 39.2 | Round holes (two holes) | 43 | - | 55 | 19 | 40 | 17 | Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels) | 6.5 | 2 | ||
₹ 356.64 | 1 Piece(s) | 5 Day(s) or more | 65 | 35.01~80.00 | 49 | Round holes (two holes) | 48 | - | 60 | 23 | 50 | 20 | Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels) | 6.5 | 2 | ||
₹ 949.98 | 1 Piece(s) | 12 Day(s) or more | 93 | 35.01~80.00 | 63.7 | Round hole | 70 | 36 | 85 | 51 | 75 | 21 | Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels) | 6.5 | 2.3 | ||
₹ 2,246.51 | 1 Piece(s) | 5 Day(s) or more | 150 | 80.01~140.00 | 93.1 | Round hole | 80 | 36 | 97 | 53 | 130 | 25 | Black (Foil-Type Synthetic Rubber Wheel) | 8.5 | 2.3 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy