(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Standard Class 600 Fixed Type Synthetic Rubber Wheels (Packing Caster) (Part Number)

Standard Class 600 Fixed Type Synthetic Rubber Wheels (Packing Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      280₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A commonly-used wheel with high load resistance.

 
Part Number
603
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Wheel Color Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

₹ 356.64

1 Piece(s) 5 Day(s) or more 6535.01~80.0049Round holes (two holes)48-60235020Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)6.52

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Nitrile Butadiene Rubber (NBR)
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Body Material Cold rolled steel plate (SPCC)

Please check the type/dimensions/specifications of the part 603 in the Standard Class 600 Fixed Type Synthetic Rubber Wheels (Packing Caster) series.

Product variants

Part Number
602
605
606
608
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Wheel Color Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

₹ 280.29

1 Piece(s) 5 Day(s) or more 5535.01~80.0039.2Round holes (two holes)43-55194017Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)6.52

₹ 684.78

1 Piece(s) 12 Day(s) or more 8035.01~80.0058.8Round hole703685516321Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)6.52.3

₹ 949.98

1 Piece(s) 12 Day(s) or more 9335.01~80.0063.7Round hole703685517521Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)6.52.3

₹ 2,246.51

1 Piece(s) 5 Day(s) or more 15080.01~140.0093.1Round hole8036975313025Black (Foil-Type Synthetic Rubber Wheel)8.52.3