(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Standard Class 100 Track Model Synthetic Rubber Wheels (Packing Caster) (Part Number)

Standard Class 100 Track Model Synthetic Rubber Wheels (Packing Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      377₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A commonly-used wheel with high load resistance.

 
Part Number
106
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Wheel Color Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

₹ 1,237.95

1 Piece(s) 5 Day(s) or more 9335.01~80.0063.754367054752163Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)6.52.3

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Nitrile Butadiene Rubber (NBR)
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Body Material Cold rolled steel plate (SPCC) Mounting Hole Type Round hole

Please check the type/dimensions/specifications of the part 106 in the Standard Class 100 Track Model Synthetic Rubber Wheels (Packing Caster) series.

Product variants

Part Number
102
103
104
107
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Wheel Color Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

₹ 376.73

1 Piece(s) 12 Day(s) or more 5535.01~80.0039.245265437401739Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)4.52

₹ 441.02

1 Piece(s) 12 Day(s) or more 6535.01~80.004947296042502044Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)6.52

₹ 599.05

1 Piece(s) 12 Day(s) or more 6735.01~80.0053.947296042502045Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)6.52

₹ 2,012.13

1 Piece(s) 12 Day(s) or more 12380.01~140.0083.3805699751002283Black (Foil-Type Synthetic Rubber Wheel)8.52.9