(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Super torque synchronous belt type STS S3M

Super torque synchronous belt type STS S3M

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Super torque synchronous belt type STS S3M
  • Super torque synchronous belt type STS S3M
  • Super torque synchronous belt type STS S3M
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      792₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Super Torque Synchronous Belt Type STS S3M
It is a round tooth profile timing belt. This belt always uses for high torque transmission on an automation machine
[Features]
• Belt Shape: Closed End
• Belt Tooth Type: S3M (round tooth profile)
• Tooth Pitch: 3 mm.
• Belt Width: 6, 10, and 15 mm.
• Circumference Length Shortest/Longest: 108 mm. and 1530 mm.
• Material:
Tooth: Rubber
Core wire: Glass Fiber
[Applications]
Suitable for use with a timing pulley in a transmission system in an automation machine

 
Part Number
60S3M789
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 792.40

1 Piece(s) 64 Day(s) or more

Loading...

  1. 1

Basic Information

Belt Shape Closed End Belt Tooth Surface Standard (One Side) Belt Material Rubber Belt
Core Wire Material Glass Fiber Belt Series S3M Nominal Width W (mm)(mm) 6
Belt Shape Type Round tooth profile super torque Transmission Torque High Torque Circumference Length(mm) 789

Please check the type/dimensions/specifications of the part 60S3M789 in the Super torque synchronous belt type STS S3M series.

X
whatsapp-qr whatsapp-icon