(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
The transparent main body is made from an ultra-hard synthetic resin. It will not break no matter how hard it is struck.
Part Number |
---|
V-20-HL |
V-25-HL |
VA-01-HL |
VA-HL |
VAB-HL |
VB-HL |
VC-HL |
VD-HL |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Round-shaped Type, Mounting Hole Diameter (φ) | Presence of Reflective Plate | Dimension A (mm) |
---|---|---|---|---|---|---|---|
₹ 345.35 | 1 Piece(s) | 5 Day(s) or more | 20 | Available | 20.5 | ||
₹ 392.80 | 1 Piece(s) | 10 Day(s) or more | 25 | No | 25.5 | ||
₹ 456.00 | 1 Piece(s) | 5 Day(s) or more | 20.5 | Available | 21 | ||
₹ 446.36 | 1 Piece(s) | 5 Day(s) or more | 28 | Available | 28.5 | ||
₹ 502.62 | 1 Piece(s) | 10 Day(s) or more | 34 | Available | 34.5 | ||
₹ 694.16 | 1 Piece(s) | 5 Day(s) or more | 38 | Available | 38.5 | ||
₹ 783.89 | 1 Piece(s) | 5 Day(s) or more | 46 | Available | 46.5 | ||
₹ 739.01 | 1 Piece(s) | 5 Day(s) | 58.5 | Available | 59 |
Part Number |
---|
Loading...
Type | Round-shaped type | Circular Type | Knock-in type (with collar) | Additional Functions for Level Visibility | Line |
---|---|---|---|---|---|
Other Added Functions | No | Body Material | Extra Hard Special Snthetic Resin | Maximum Operating Temperature(℃) | 100 |
Function Details for Level Visibility | HL-Type |