(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Round-shaped type | Circular Type | Screw Type |
---|---|---|---|
Additional Functions for Level Visibility | Line | Other Added Functions | No |
Round-shaped Type, Mounting Hole Diameter(φ) | 26 | Round-shaped Type Mounting Screw Hole Centered (Pitch)(mm) | 38 |
Round-shaped Type Mounting Screw Diameter | M5(P0.8) | Body Material | [Plastic] Extra Hard Special Snthetic Resin |
Maximum Operating Temperature(℃) | 100 | Function Details for Level Visibility | Single Line Type |
Caution
Loading...
Type | Round-shaped type | Circular Type | Screw Type |
---|---|---|---|
Additional Functions for Level Visibility | Line | Other Added Functions | No |
Round-shaped Type, Mounting Hole Diameter(φ) | 26 | Round-shaped Type Mounting Screw Hole Centered (Pitch)(mm) | 38 |
Round-shaped Type Mounting Screw Diameter | M5(P0.8) | Body Material | [Plastic] Extra Hard Special Snthetic Resin |
Maximum Operating Temperature(℃) | 100 | Function Details for Level Visibility | Single Line Type |
Loading...
Type | Round-shaped type | Circular Type | Screw Type |
---|---|---|---|
Additional Functions for Level Visibility | Line | Other Added Functions | No |
Round-shaped Type, Mounting Hole Diameter(φ) | 26 | Round-shaped Type Mounting Screw Hole Centered (Pitch)(mm) | 38 |
Round-shaped Type Mounting Screw Diameter | M5(P0.8) | Body Material | [Plastic] Extra Hard Special Snthetic Resin |
Maximum Operating Temperature(℃) | 100 | Function Details for Level Visibility | Single Line Type |
The main body is made from a special ultra-hard synthetic resin that resists damage from any kind of shock. The reflector has oil repelling properties, so there is no need to worry about it being dirtied by oil. Easy to remove and clean even if impurities enter from the oil inlet/outlet.
Loading...
Type | Round-shaped type | Circular Type | Screw Type |
---|---|---|---|
Additional Functions for Level Visibility | Line | Other Added Functions | No |
Round-shaped Type, Mounting Hole Diameter(φ) | 26 | Round-shaped Type Mounting Screw Hole Centered (Pitch)(mm) | 38 |
Round-shaped Type Mounting Screw Diameter | M5(P0.8) | Body Material | [Plastic] Extra Hard Special Snthetic Resin |
Maximum Operating Temperature(℃) | 100 | Function Details for Level Visibility | Single Line Type |
Caution
Loading...
Loading...
Loading...
Type | Round-shaped type | Circular Type | Screw Type |
---|---|---|---|
Additional Functions for Level Visibility | Line | Other Added Functions | No |
Round-shaped Type, Mounting Hole Diameter(φ) | 26 | Round-shaped Type Mounting Screw Hole Centered (Pitch)(mm) | 38 |
Round-shaped Type Mounting Screw Diameter | M5(P0.8) | Body Material | [Plastic] Extra Hard Special Snthetic Resin |
Maximum Operating Temperature(℃) | 100 | Function Details for Level Visibility | Single Line Type |
Type | Round-shaped type | Circular Type | Screw Type | Additional Functions for Level Visibility | Line |
---|---|---|---|---|---|
Other Added Functions | No | Round-shaped Type, Mounting Hole Diameter(φ) | 26 | Round-shaped Type Mounting Screw Hole Centered (Pitch)(mm) | 38 |
Round-shaped Type Mounting Screw Diameter | M5(P0.8) | Body Material | Extra Hard Special Snthetic Resin | Maximum Operating Temperature(℃) | 100 |
Function Details for Level Visibility | Single Line Type |
Please check the type/dimensions/specifications of the part MA-1 in the M Type, One Indicator Line (Screw-In) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy