(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing Pandemic, a delay in delivery is expected. We apologize for the inconvenience and appreciate your kind patience and understanding
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once supply will get normalized, we will update the same.

03 Series Stack Type Pilot Operated Check Valve

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MP-03A-20-40

 
Part Number
MP-03A-20-40
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Lamination layer shape A Max. Operating Pressure(MPa) 25 Max. Flow(ℓ/min) 80
Plumbing Thread Nominal 3/8B(10A) Cracking pressure 0.2MPa Control Port A Port

Please check the type/dimensions/specifications of the part MP-03A-20-40 in the 03 Series Stack Type Pilot Operated Check Valve series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)