• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

Stainless Steel Fitting for Resin Tube Bulkhead Female Connector EPSS

Part Number

Configured Part Number is shown.

Part Number
EPSS12X9-R8SS
EPSS12X10-R6SS
Part NumberVolume DiscountDays to ShipThread Nominal Working Temperature Range
(℃)
Length L
(mm)
Applicable Hose I.D.
(φ)
18 Day(s) or more 1/2-65~26057.09.0
18 Day(s) or more 3/8-65~26053.010.0

Loading...

  1. 1

Basic Information

Type Fitting Material Stainless Steel Applicable Fluid Water / Air / Gas
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Partition union straight Applicable Tube Material Polyethylene
Applicable Pipe O.D.(φ) 12 Connection Thread Type Rc

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)