• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Double Ferrule-Type Tube Fitting Male Run Tee MDTK

Double Ferrule-Type Tube Fitting Male Run Tee MDTK

The double ferrule type tube fittings male run tee is MDTK made by Ihara Science, who boast a proven track record in high pressure fittings that demand high quality.
・Materials: Stainless steel
・Applicable fluids: Water, air, steam, gas, chemicals and oil
・Applicable Tube Materials: Stainless steel

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
MDTK3M-2SS
MDTK3M-R2SS
MDTK4M-R2SS
MDTK4M-R4SS
MDTK6M-R2SS
MDTK6M-R4SS
MDTK6M-R6SS
MDTK6M-R8SS
MDTK8M-R2SS
MDTK8M-R4SS
MDTK8M-R6SS
MDTK8M-R8SS
MDTK10M-R4SS
MDTK10M-R6SS
MDTK10M-R8SS
MDTK12M-4SS
MDTK12M-R4SS
MDTK12M-R6SS
MDTK12M-R8SS
MDTK12M-R12SS
MDTK15M-R6SS
MDTK15M-R8SS
MDTK15M-R12SS
MDTK16M-R6SS
MDTK16M-R8SS
MDTK16M-R12SS
MDTK18M-R8SS
MDTK18M-R12SS
MDTK20M-R8SS
MDTK20M-R12SS
MDTK22M-R12SS
MDTK22M-R16SS
MDTK25M-R12SS
MDTK25M-R16SS
Part NumberVolume DiscountDays to ShipApplicable Pipe O.D.
(Ø)
Connection Thread Type Nominal of Thread Operating Temperature Range
(°C)
Length L
(mm)
32 Day(s) or more 3NPT1/8-196~60023.5
32 Day(s) or more 3R1/8-196~60023.5
32 Day(s) or more 4R1/8-196~60025.8
32 Day(s) or more 4R1/4-196~60025.8
32 Day(s) or more 6R1/8-196~60029.9
32 Day(s) or more 6R1/4-196~60029.9
32 Day(s) or more 6R3/8-196~60031.5
32 Day(s) or more 6R1/2-196~60033.7
32 Day(s) or more 8R1/8-196~60030.0
32 Day(s) or more 8R1/4-196~60030.0
32 Day(s) or more 8R3/8-196~60031.5
32 Day(s) or more 8R1/2-196~60033.7
32 Day(s) or more 10R1/4-196~60033.2
32 Day(s) or more 10R3/8-196~60033.2
32 Day(s) or more 10R1/2-196~60034.0
32 Day(s) or more 12NPT1/4-196~60037.2
32 Day(s) or more 12R1/4-196~60037.2
32 Day(s) or more 12R3/8-196~60037.2
32 Day(s) or more 12R1/2-196~60037.2
32 Day(s) or more 12R3/4-196~60038.4
32 Day(s) or more 15R3/8-196~600-
32 Day(s) or more 15R1/2-196~600-
32 Day(s) or more 15R3/4-196~600-
32 Day(s) or more 16R3/8-196~60038.2
32 Day(s) or more 16R1/2-196~60038.2
32 Day(s) or more 16R3/4-196~60038.4
32 Day(s) or more 18R1/2-196~60038.4
32 Day(s) or more 18R3/4-196~60038.4
32 Day(s) or more 20R1/2-196~60042.7
32 Day(s) or more 20R3/4-196~60042.7
32 Day(s) or more 22R3/4-196~600-
32 Day(s) or more 22R1-196~600-
32 Day(s) or more 25R3/4-196~60048.5
32 Day(s) or more 25R1-196~60048.5

Loading...

  1. 1

Basic Information

Type Fitting Material Stainless Steel Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil
Connection Type Screw⇔Pipe Branch Connection Type - Thread, Tube Branch Male Run Tee Material of Applicable Pipe Stainless Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)