CE Type Steel Pipe Flareless Fitting, Bulkhead Tightening Union KSU

CE Type Steel Pipe Flareless Fitting, Bulkhead Tightening Union KSU

The CE series biting fittings were developed for use with hydraulic equipment subject to up to 13.7 MPa of pressure.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
KSU06-000CE
KSU08-000CE
KSU10-000CE
KSU12-000CE
KSU16-000CE
KSU20-000CE
KSU25-000CE
Part NumberVolume DiscountDays to ShipNominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Operating Temperature Range
(°C)
17 Day(s) or more 66-20~250
17 Day(s) or more 88-20~250
17 Day(s) or more 1010-20~250
17 Day(s) or more 1212-20~250
17 Day(s) or more 1616-20~250
17 Day(s) or more 2020-20~250
17 Day(s) or more 2525-20~250

Loading...

  1. 1

Basic Information

Type Fitting Material Carbon Steel Applicable Pipe Type Steel pipe (general)
Applicable Fluid Air / Oil Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Reducer.etc)
Fitting type Bite type Fittings Applicable Tube Size Type Steel pipe metric size Material of Applicable Pipe Steel
Max. Operating Pressure(MPa) 13.7 Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)