• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Flareless Joint for CE-Model Steel Pipe Connector for Pressure Gauges KGA

Flareless Joint for CE-Model Steel Pipe Connector for Pressure Gauges KGA

The CE series of biting fittings were developed for hydraulic equipment subjected to up to 13.7 MPa of pressure.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
KGA06-020CE
KGA06-030CE
KGA06-040CE
KGA08-020CE
KGA08-030CE
KGA08-040CE
KGA10-020CE
KGA10-030CE
KGA10-040CE
KGA12-020CE
KGA12-030CE
KGA12-040CE
Part NumberVolume DiscountDays to ShipNominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Nominal of Thread Operating Temperature Range
(°C)
17 Day(s) or more 661/4B(8A)-20~250
17 Day(s) or more 663/8B(10A)-20~250
17 Day(s) or more 661/2B(15A)-20~250
17 Day(s) or more 881/4B(8A)-20~250
17 Day(s) or more 883/8B(10A)-20~250
17 Day(s) or more 881/2B(15A)-20~250
17 Day(s) or more 10101/4B(8A)-20~250
17 Day(s) or more 10103/8B(10A)-20~250
17 Day(s) or more 10101/2B(15A)-20~250
17 Day(s) or more 12121/4B(8A)-20~250
17 Day(s) or more 12123/8B(10A)-20~250
17 Day(s) or more 12121/2B(15A)-20~250

Loading...

  1. 1

Basic Information

Type Fitting Material Carbon Steel Applicable Pipe Type Steel pipe (general)
Applicable Fluid Air / Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Bite type Fittings Applicable Tube Size Type Steel pipe metric size Material of Applicable Pipe Steel
Connection Thread Type G (Tapped) Max. Operating Pressure(MPa) 13.7 Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)