CE Type for Steel Pipes, Biting Fitting, Hose Connection Bulkhead Union

CE Type for Steel Pipes, Biting Fitting, Hose Connection Bulkhead Union

The CE series of biting fittings were developed for hydraulic equipment subjected to up to 13.7 MPa of pressure.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
KUE08-020CE
KUE08-030CE
KUE10-020CE
KUE10-030CE
KUE12-030CE
KUE12-040CE
KUE16-040CE
KUE20-060CE
KUE25-060CE
KUE25-080CE
Part NumberVolume DiscountDays to ShipNominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Nominal of Thread Operating Temperature Range
(°C)
17 Day(s) or more 881/4B(8A)-20~250
17 Day(s) or more 883/8B(10A)-20~250
17 Day(s) or more 10101/4B(8A)-20~250
17 Day(s) or more 10103/8B(10A)-20~250
17 Day(s) or more 12123/8B(10A)-20~250
17 Day(s) or more 12121/2B(15A)-20~250
17 Day(s) or more 16161/2B(15A)-20~250
17 Day(s) or more 20203/4B(20A)-20~250
17 Day(s) or more 25253/4B(20A)-20~250
17 Day(s) or more 25251B(25A)-20~250

Loading...

  1. 1

Basic Information

Type Fitting Material Carbon Steel Applicable Pipe Type Steel pipe (general)
Applicable Fluid Air / Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Bite type Fittings Applicable Tube Size Type Steel pipe metric size Material of Applicable Pipe Steel
Connection Thread Type G (Threaded) Max. Operating Pressure(MPa) 13.7 Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)