(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Fitting | Material | [Steel] Carbon Steel |
---|---|---|---|
Applicable Pipe Type | Steel pipe (general) | Applicable Fluid | Air / Oil |
Connection Type | Pipe⇔Screw, plug-in type | Connection Shape | Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc) |
Fitting type | Bite type Fittings | Applicable Tube Size Type | Steel pipe metric size |
Material of Applicable Pipe | Steel | Nominal 1(mm) | 8 |
Applicable Pipe O.D. 1(mm) | 8 | Connection Thread Type | G (Threaded) |
Show More | |||
Nominal of Thread | 1/4B(8A) | Max. Operating Pressure(MPa) | 13.7 |
Operating Temperature Range(°C) | -20~250 | Divisions of Max. Operating Pressure(MPa) | than 2.0Mpa |
Show Less |
Caution
Japanese Only
Loading...
Type | Fitting | Material | [Steel] Carbon Steel |
---|---|---|---|
Applicable Pipe Type | Steel pipe (general) | Applicable Fluid | Air / Oil |
Connection Type | Pipe⇔Screw, plug-in type | Connection Shape | Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc) |
Fitting type | Bite type Fittings | Applicable Tube Size Type | Steel pipe metric size |
Material of Applicable Pipe | Steel | Nominal 1(mm) | 8 |
Applicable Pipe O.D. 1(mm) | 8 | Connection Thread Type | G (Threaded) |
Show More | |||
Nominal of Thread | 1/4B(8A) | Max. Operating Pressure(MPa) | 13.7 |
Operating Temperature Range(°C) | -20~250 | Divisions of Max. Operating Pressure(MPa) | than 2.0Mpa |
Show Less |
Loading...
Type | Fitting | Material | [Steel] Carbon Steel |
---|---|---|---|
Applicable Pipe Type | Steel pipe (general) | Applicable Fluid | Air / Oil |
Connection Type | Pipe⇔Screw, plug-in type | Connection Shape | Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc) |
Fitting type | Bite type Fittings | Applicable Tube Size Type | Steel pipe metric size |
Material of Applicable Pipe | Steel | Nominal 1(mm) | 8 |
Applicable Pipe O.D. 1(mm) | 8 | Connection Thread Type | G (Threaded) |
Show More | |||
Nominal of Thread | 1/4B(8A) | Max. Operating Pressure(MPa) | 13.7 |
Operating Temperature Range(°C) | -20~250 | Divisions of Max. Operating Pressure(MPa) | than 2.0Mpa |
Show Less |
The CE series of biting fittings were developed for hydraulic equipment subjected to up to 13.7 MPa of pressure.
Loading...
Type | Fitting | Material | [Steel] Carbon Steel |
---|---|---|---|
Applicable Pipe Type | Steel pipe (general) | Applicable Fluid | Air / Oil |
Connection Type | Pipe⇔Screw, plug-in type | Connection Shape | Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc) |
Fitting type | Bite type Fittings | Applicable Tube Size Type | Steel pipe metric size |
Material of Applicable Pipe | Steel | Nominal 1(mm) | 8 |
Applicable Pipe O.D. 1(mm) | 8 | Connection Thread Type | G (Threaded) |
Show More | |||
Nominal of Thread | 1/4B(8A) | Max. Operating Pressure(MPa) | 13.7 |
Operating Temperature Range(°C) | -20~250 | Divisions of Max. Operating Pressure(MPa) | than 2.0Mpa |
Show Less |
Caution
Japanese Only
Loading...
Loading...
Loading...
Type | Fitting | Material | [Steel] Carbon Steel |
---|---|---|---|
Applicable Pipe Type | Steel pipe (general) | Applicable Fluid | Air / Oil |
Connection Type | Pipe⇔Screw, plug-in type | Connection Shape | Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc) |
Fitting type | Bite type Fittings | Applicable Tube Size Type | Steel pipe metric size |
Material of Applicable Pipe | Steel | Nominal 1(mm) | 8 |
Applicable Pipe O.D. 1(mm) | 8 | Connection Thread Type | G (Threaded) |
Show More | |||
Nominal of Thread | 1/4B(8A) | Max. Operating Pressure(MPa) | 13.7 |
Operating Temperature Range(°C) | -20~250 | Divisions of Max. Operating Pressure(MPa) | than 2.0Mpa |
Show Less |
Type | Fitting | Material | Carbon Steel | Applicable Pipe Type | Steel pipe (general) |
---|---|---|---|---|---|
Applicable Fluid | Air / Oil | Connection Type | Pipe⇔Screw, plug-in type | Connection Shape | Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc) |
Fitting type | Bite type Fittings | Applicable Tube Size Type | Steel pipe metric size | Material of Applicable Pipe | Steel |
Nominal 1(mm) | 8 | Applicable Pipe O.D. 1(mm) | 8 | Connection Thread Type | G (Threaded) |
Nominal of Thread | 1/4B(8A) | Max. Operating Pressure(MPa) | 13.7 | Operating Temperature Range(°C) | -20::250 |
Divisions of Max. Operating Pressure(MPa) | than 2.0Mpa |
Please check the type/dimensions/specifications of the part KUD08-020CE in the Flareless Joint for CE-Model Steel Pipe Hose Connection Union (Female Sheet) KUD series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy