(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Daidyne DDK05 Slide Plate

Daidyne DDK05 Slide Plate
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,815₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A "completely oil free" and "lead-free" plate type environmentally-friendly bearing that operates without any need for lubricant whatsoever. The DDK05 offers low-frictional characteristics due to the use of polytetrafluoroethylene (PTFE) and special filler together with the strength and dimensional stability of a metal backing.

Part Number
K5P100
K5P150
K5P200
K5P250
K5P300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSThickness
(mm)

₹ 3,815.47

1 Piece(s) 5 Day(s) or more 101

₹ 4,786.04

1 Piece(s) 5 Day(s) or more 101.5

₹ 5,636.69

1 Piece(s) 5 Day(s) or more 102

₹ 6,871.55

1 Piece(s) 5 Day(s) or more 102.5

₹ 7,574.62

1 Piece(s) 65 Day(s) or more 103.0
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSThickness
(mm)

Loading...

  1. 1

Basic Information

The kind of shape Slide Plate Material Resin Base Plastic Material Polytetrafluoroethylene
Lubrication Oil-Free
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list