(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

DAISLIDE Flanged Bushing SAF Series

DAISLIDE Flanged Bushing SAF Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      849₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Oilless bearing for high load (flanged bushing type).

[Features]
· Copper based oilless bearing for heavy load applications into which solid lubricant plugs are embedded.
· Choose base metal and plug according to the application and working conditions.
· Maintenance-free, no need to supply oil.
· Excellent wear resistance properties.
· Excellent wear resistance properties are exhibited in applications where oil film formation is difficult such as reciprocating, intermittent, and oscillating motions under conditions of high load and low speed.
· Low friction coefficient.
· Can be used under a wide range of temperatures from low to high.
· Free design of shape and size is possible.
· Superior corrosion and chemical resistance.
· Can be used in river or in sea water, in special liquids where chemical resistance of the metal base and solid lubricant is needed, and in gas where oil supply is difficult.
· Superior impact resistance.

Part Number
SAF0610
SAF0615
SAF0810
SAF0812
SAF0815
SAF10080
SAF100100
SAF1010
SAF1012
SAF1015
SAF1017
SAF1020
SAF12080
SAF120100
SAF1210
SAF1215
SAF1220
SAF1225
SAF1230
SAF1310
SAF1312
SAF1320
SAF1325
SAF1415
SAF1420
SAF1510
SAF1515
SAF1520
SAF1525
SAF1530
SAF1612
SAF1615
SAF1618
SAF1620
SAF1623
SAF1625
SAF1630
SAF1635
SAF1640
SAF1815
SAF1820
SAF1825
SAF2015
SAF2020
SAF2025
SAF2030
SAF2035
SAF2040
SAF2520
SAF2525
SAF2535
SAF2540
SAF2550
SAF3025
SAF3030
SAF3035
SAF3035F
SAF3040
SAF3050
SAF3120
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D.
(Ø)
O.D.
(Ø)
Full Length
(mm)
The Outer Diameter of Brim
(mm)

₹ 879.80

1 Piece(s) 5 Day(s) or more 106101016

₹ 1,022.31

1 Piece(s) 5 Day(s) or more 106101516

₹ 848.58

1 Piece(s) 36 Day(s) or more 108121020

₹ 868.96

1 Piece(s) 5 Day(s) or more 108121220

₹ 910.93

1 Piece(s) 5 Day(s) or more 108121520

₹ 13,484.64

1 Piece(s) 5 Day(s) or more 1010012080150

₹ 17,241.76

1 Piece(s) 36 Day(s) or more 10100120100150

₹ 849.33

1 Piece(s) 36 Day(s) or more 1010141022

₹ 886.82

1 Piece(s) 36 Day(s) or more 1010141222

₹ 965.18

1 Piece(s) 5 Day(s) or more 1010141522

₹ 1,015.22

1 Piece(s) 5 Day(s) or more 1010141722

₹ 1,128.02

1 Piece(s) 5 Day(s) or more 1010142022

₹ 15,547.36

1 Piece(s) 5 Day(s) or more 1012014080170

₹ 18,233.60

1 Piece(s) 36 Day(s) or more 10120140100170

₹ 1,085.98

1 Piece(s) 5 Day(s) or more 1012181025

₹ 1,116.98

1 Piece(s) 5 Day(s) or more 1012181525

₹ 1,119.82

1 Piece(s) 5 Day(s) or more 1012182025

₹ 1,205.71

1 Piece(s) 5 Day(s) or more 1012182525

₹ 1,300.98

1 Piece(s) 5 Day(s) or more 1012183025

₹ 1,267.45

1 Piece(s) 36 Day(s) or more 1013191026

₹ 1,290.22

1 Piece(s) 65 Day(s) or more 1013191226

₹ 1,383.09

1 Piece(s) 5 Day(s) or more 1013192026

₹ 1,413.44

1 Piece(s) 65 Day(s) or more 1013192526

₹ 1,368.18

1 Piece(s) 5 Day(s) or more 1014201527

₹ 1,405.87

1 Piece(s) 5 Day(s) or more 1014202027

₹ 1,378.75

1 Piece(s) 5 Day(s) or more 1015211028

₹ 1,408.75

1 Piece(s) 5 Day(s) or more 1015211528

₹ 1,500.75

1 Piece(s) 65 Day(s) or more 1015212028

₹ 1,635.62

1 Piece(s) 37 Day(s) or more 1015212528

₹ 1,620.11

1 Piece(s) 5 Day(s) or more 1015213028

₹ 1,408.09

1 Piece(s) 71 Day(s) or more 1016221229

₹ 1,433.24

1 Piece(s) 5 Day(s) or more 1016221529

₹ 1,500.36

1 Piece(s) 5 Day(s) or more 1016221829

₹ 1,525.24

1 Piece(s) 5 Day(s) or more 1016222029

₹ 1,588.75

1 Piece(s) 5 Day(s) or more 1016222329

₹ 1,637.15

1 Piece(s) 5 Day(s) or more 1016222529

₹ 1,678.05

1 Piece(s) 5 Day(s) or more 1016223029

₹ 1,735.05

1 Piece(s) 5 Day(s) or more 1016223529

₹ 1,844.24

1 Piece(s) 5 Day(s) or more 1016224029

₹ 1,537.93

1 Piece(s) 5 Day(s) or more 1018241532

₹ 1,587.02

1 Piece(s) 5 Day(s) or more 1018242032

₹ 1,595.60

1 Piece(s) 36 Day(s) or more 1018242532

₹ 1,496.04

1 Piece(s) 5 Day(s) or more 1020301540

₹ 1,651.93

1 Piece(s) 5 Day(s) or more 1020302040

₹ 1,668.55

1 Piece(s) 5 Day(s) or more 1020302540

₹ 1,744.07

1 Piece(s) 5 Day(s) or more 1020303040

₹ 1,863.80

1 Piece(s) 36 Day(s) or more 1020303540

₹ 1,979.13

1 Piece(s) 24 Day(s) or more 1020304040

₹ 2,080.00

1 Piece(s) 5 Day(s) or more 1025352045

₹ 1,970.60

1 Piece(s) 5 Day(s) or more 1025352545

₹ 2,172.15

1 Piece(s) 50 Day(s) or more 1025353545

₹ 2,293.02

1 Piece(s) 5 Day(s) or more 1025354045

₹ 2,420.58

1 Piece(s) 5 Day(s) or more 1025355045

₹ 2,288.36

1 Piece(s) 5 Day(s) or more 1030402550

₹ 2,356.02

1 Piece(s) 5 Day(s) or more 1030403050

₹ 2,456.42

1 Piece(s) 5 Day(s) or more 1030403550

₹ 2,674.05

1 Piece(s) 5 Day(s) or more 1030403560

₹ 2,520.82

1 Piece(s) 5 Day(s) or more 1030404050

₹ 2,698.62

1 Piece(s) 36 Day(s) or more 1030405050

₹ 2,219.58

1 Piece(s) 36 Day(s) or more 1031.5402050
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D.
(Ø)
O.D.
(Ø)
Full Length
(mm)
The Outer Diameter of Brim
(mm)

Loading...

Basic Information

Types Flange Metal Material High tensile brass based Environment Standard / Heat Resistant / Foreign object Resistance
Housing I.D. Fitting Tolerance H7 Lubrication Non-Lubricated Maximum Allowable Surface Pressure P(N/mm2) 29
Maximum Allowable Velocity V(m/s) 0.5 Maximum Allowable PV Value Range(N/mm2・m/s) 1.1~2.0 Maximum Allowable PV Value(N/mm2•m/s) 1.65
Operating Temperature Range(°C) -70::+250
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list