(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
Standardized bracket for pressure gauges. Made from SUS304 and appearance within device can be easily adjusted
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
PDD1-01S |
PDD2-01S |
PDD3-01S |
PDH1-01S |
PDH2-01S |
PDH3-01S |
PDL1-01S |
PDL2-01S |
PDL3-01S |
PDS1-01S |
PDS2-01S |
PDS3-01S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of circuits | Width W (mm) | Depth L (mm) | Height H (mm) | Type |
---|---|---|---|---|---|---|---|---|---|---|
₹ 756.93 | 1 Piece(s) | 8 Day(s) or more | 10 | 1 | 50 | 30 | 90 | Offset 1 | ||
₹ 892.22 | 1 Piece(s) | 8 Day(s) or more | 10 | 2 | 85 | 30 | 90 | Offset 1 | ||
₹ 1,028.84 | 1 Piece(s) | 8 Day(s) or more | 10 | 3 | 120 | 30 | 90 | Offset 1 | ||
₹ 1,438.69 | 1 Piece(s) | 8 Day(s) or more | 10 | 1 | 80 | 10 | 80 | Offset 2 | ||
₹ 1,620.84 | 1 Piece(s) | 8 Day(s) or more | 10 | 2 | 115 | 10 | 80 | Offset 2 | ||
₹ 1,803.00 | 1 Piece(s) | 8 Day(s) or more | 10 | 3 | 150 | 10 | 80 | Offset 2 | ||
₹ 574.78 | 1 Piece(s) | 8 Day(s) or more | 10 | 1 | 55 | 25 | 65 | L | ||
₹ 620.31 | 1 Piece(s) | 8 Day(s) or more | 10 | 2 | 85 | 25 | 65 | L | ||
₹ 665.85 | 1 Piece(s) | 8 Day(s) or more | 10 | 3 | 120 | 25 | 65 | L | ||
₹ 574.78 | 1 Piece(s) | 8 Day(s) or more | 10 | 1 | 60 | - | 60 | Straight | ||
₹ 620.31 | 1 Piece(s) | 8 Day(s) or more | 10 | 2 | 95 | - | 60 | Straight | ||
₹ 665.85 | 1 Piece(s) | 8 Day(s) or more | 10 | 3 | 130 | - | 60 | Straight |
Part Number |
---|
Loading...
Material | SUS304 | Corresponding manufacturers | SMC | Applicable series | ISE30,ZSE30 |
---|---|---|---|---|---|
Plate Thickness T(mm) | 1.5 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy