(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Small regulator bracket offset type

Small regulator bracket offset type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      983₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· A standardized bracket for compact regulators.
· Manufactured from SUS304 for a nice appearance when device is set.

Part Number
ARD1-01S
ARD2-01S
ARD3-01S
ARH1-01S
ARH2-01S
ARH3-01S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth W
(mm)
Height H
(mm)
Length L
(mm)
Number of circuits

₹ 983.29

1 Piece(s) 9 Day(s) or more 1075125361

₹ 1,074.36

1 Piece(s) 9 Day(s) or more 10110125362

₹ 1,165.45

1 Piece(s) 9 Day(s) or more 10145125363

₹ 1,803.00

1 Piece(s) 9 Day(s) or more 108090281

₹ 1,985.16

1 Piece(s) 9 Day(s) or more 1011590282

₹ 2,211.51

1 Piece(s) 9 Day(s) or more 1015090283
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth W
(mm)
Height H
(mm)
Length L
(mm)
Number of circuits

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Others Shape Standard Operating Environment Standard
Corresponding manufacturers SMC Applicable series ARM10F-GP,ARM10F-GPC Material SUS304
Plate Thickness T(mm) 1.5 Mounting Position Front
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list