(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Small regulator bracket L type

Small regulator bracket L type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      620₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· A standardized bracket for compact regulators.
· Manufactured from SUS304 for a nice appearance when device is set.

Part Number
ARL1-01S
ARL2-01S
ARL3-01S
ARU1-01S
ARU2-01S
ARU3-01S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth W
(mm)
Number of circuits Mounting Position

₹ 620.31

1 Piece(s) 8 Day(s) or more 10451Down

₹ 711.40

1 Piece(s) 8 Day(s) or more 10802Down

₹ 802.47

1 Piece(s) 8 Day(s) or more 101153Down

₹ 620.31

1 Piece(s) 8 Day(s) or more 10451Top

₹ 711.40

1 Piece(s) 8 Day(s) or more 10802Top

₹ 802.47

1 Piece(s) 8 Day(s) or more 101153Top
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth W
(mm)
Number of circuits Mounting Position

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Others Shape Standard Operating Environment Standard
Corresponding manufacturers SMC Applicable series ARM10F-GP,ARM10F-GPC Material SUS304
Height H(mm) 110 Plate Thickness T(mm) 1.5 Length L(mm) 25
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list