(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
[Features]·This is one of the most common round leveling plate made of casting.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Type | Bottom Dimensions | Height (mm) | I.D. (φ) | Screw Size M |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,422.62 | 1 Piece(s) | 5 Day(s) or more | 10 | FC250 | Nickel Chromium Plating | Stationary Type | φ80 | 25 | - | - | ||
₹ 1,588.69 | 1 Piece(s) | 8 Day(s) or more | 10 | FC250 | Nickel Chromium Plating | Anchor Type | φ80 | 25 | 13 | - | ||
₹ 1,634.24 | 1 Piece(s) | 8 Day(s) or more | 10 | FC250 | Nickel Chromium Plating | Anchor Type | φ80 | 25 | 20 | - | ||
₹ 1,588.69 | 1 Piece(s) | 8 Day(s) or more | 10 | FC250 | Nickel Chromium Plating | Fastening Type | φ80 | 25 | - | 10X1.5 | ||
₹ 1,864.62 | 1 Piece(s) | 8 Day(s) or more | 10 | FC250 | Nickel Chromium Plating | Stationary Type | φ100 | 35 | - | - | ||
₹ 2,093.65 | 1 Piece(s) | 8 Day(s) or more | 10 | FC250 | Nickel Chromium Plating | Anchor Type | φ100 | 35 | 13 | - | ||
₹ 2,186.07 | 1 Piece(s) | 8 Day(s) or more | 10 | FC250 | Nickel Chromium Plating | Anchor Type | φ100 | 35 | 20 | - | ||
₹ 2,186.07 | 1 Piece(s) | 8 Day(s) or more | 10 | FC250 | Nickel Chromium Plating | Fastening Type | φ100 | 35 | - | 10X1.5 | ||
₹ 2,186.07 | 1 Piece(s) | 8 Day(s) or more | 10 | FC250 | Nickel Chromium Plating | Stationary Type | φ100 | 45 | - | - | ||
₹ 2,278.49 | 1 Piece(s) | 8 Day(s) or more | 10 | FC250 | Nickel Chromium Plating | Anchor Type | φ100 | 45 | 13 | - | ||
₹ 2,370.91 | 1 Piece(s) | 8 Day(s) or more | 10 | FC250 | Nickel Chromium Plating | Anchor Type | φ100 | 45 | 20 | - | ||
₹ 2,416.44 | 1 Piece(s) | 8 Day(s) or more | 10 | FC250 | Nickel Chromium Plating | Anchor Type | φ100 | 45 | 24 | - | ||
₹ 2,278.49 | 1 Piece(s) | 8 Day(s) or more | 10 | FC250 | Nickel Chromium Plating | Fastening Type | φ100 | 45 | - | 10X1.5 | ||
₹ 3,750.47 | 1 Piece(s) | 8 Day(s) or more | 10 | SUS304 | No | Stationary Type | φ80 | 30 | - | - | ||
₹ 3,565.64 | 1 Piece(s) | 8 Day(s) or more | 10 | SUS304 | No | Anchor Type | φ80 | 30 | 13 | - | ||
₹ 3,841.56 | 1 Piece(s) | 8 Day(s) or more | 10 | SUS304 | No | Fastening Type | φ80 | 30 | - | 10X1.5 | ||
₹ 7,382.91 | 1 Piece(s) | 8 Day(s) or more | 10 | SUS304 | No | Stationary Type | φ100 | 40 | - | - | ||
₹ 7,198.07 | 1 Piece(s) | 8 Day(s) or more | 10 | SUS304 | No | Anchor Type | φ100 | 40 | 13 | - | ||
₹ 6,785.55 | 1 Piece(s) | 8 Day(s) or more | 10 | SUS304 | No | Fastening Type | φ100 | 40 | - | 10X1.5 |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy