(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

L-Type Proximity Bracket for Sensor

L-Type Proximity Bracket for Sensor
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      251₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Supports large sizes sensor makers. Can carry out installations with multiple variations.

Part Number
SBL08-08
SBL10-08
SBL15-08
SBL15-12
SBL20-08
SBL20-12
SBL25-08
SBL25-12
SBL30-12
SBL30-18
SBL35-12
SBL35-18
SBL40-12
SBL40-18
SBL45-12
SBL45-18
SBL50-12
SBL50-18
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSCompatible Set Collar, Inner Diameter
(φ)
Width W
(mm)
Depth L
(mm)
Height H/H1
(mm)
Sensor mounting hole size D1
(φ)
Mounting hole size D2
(φ)

₹ 250.64

1 Piece(s) 8 Day(s) or more 1081515228.23.5

₹ 250.64

1 Piece(s) 8 Day(s) or more 1010,12,131815228.24.5

₹ 250.64

1 Piece(s) 8 Day(s) or more 1015,16,172115358.25.5

₹ 250.64

1 Piece(s) 8 Day(s) or more 1015,16,1721153512.25.5

₹ 260.02

1 Piece(s) 8 Day(s) or more 1018,202515358.25.5

₹ 260.02

1 Piece(s) 8 Day(s) or more 1018,2025153512.25.5

₹ 260.02

1 Piece(s) 8 Day(s) or more 10252915358.25.5

₹ 285.47

1 Piece(s) 5 Day(s) or more 102529153512.25.5

₹ 268.05

1 Piece(s) 8 Day(s) or more 103031155012.26.5

₹ 293.51

1 Piece(s) 5 Day(s) or more 103031155018.26.5

₹ 268.05

1 Piece(s) 8 Day(s) or more 103533155012.26.5

₹ 268.05

1 Piece(s) 8 Day(s) or more 103533155018.26.5

₹ 278.76

1 Piece(s) 8 Day(s) or more 104036185012.26.5

₹ 278.76

1 Piece(s) 8 Day(s) or more 104036185018.26.5

₹ 296.18

1 Piece(s) 8 Day(s) or more 104540185012.26.5

₹ 296.18

1 Piece(s) 8 Day(s) or more 104540185018.26.5

₹ 304.22

1 Piece(s) 8 Day(s) or more 105042225012.28.5

₹ 304.22

1 Piece(s) 8 Day(s) or more 105042225018.28.5
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSCompatible Set Collar, Inner Diameter
(φ)
Width W
(mm)
Depth L
(mm)
Height H/H1
(mm)
Sensor mounting hole size D1
(φ)
Mounting hole size D2
(φ)

Loading...

  1. 1

Basic Information

Material SPCC Surface Treatment Electroless Nickel Plating Plate Thickness(mm) 1.6
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language