(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Linear Stopper, Stopper Blocks

Linear Stopper, Stopper Blocks
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,315₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A stopper for positioning and removal prevention that is compatible with the guide rails of the main linear manufacturers.

Linear Stopper, Stopper Blocks
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,315₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
SBAH-01
SBAH-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHeight
(mm)
Stopper Bolt Size

₹ 1,315.45

1 Piece(s) 8 Day(s) or more 1013M5

₹ 1,406.55

1 Piece(s) 7 Day(s) or more 1016M8
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSHeight
(mm)
Stopper Bolt Size

Loading...

  1. 1

Basic Information

Type_01 Stopper Material S45C Surface Treatment Chromate Plating White
Width(mm) 38 Bolt head shape Flat Mounting Hole Size 6.6
Stopper Bolt Type Bolt R
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language