(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Linear Stopper for Removal Prevention (Part Number)

Linear Stopper for Removal Prevention
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      350₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A stopper for positioning and removal prevention that is compatible with the guide rails of the main linear manufacturers.

 
Part Number
LSM-04S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Series corresponding to IKO Series corresponding to NSK Series Corresponding to THK Width
(mm)
Height
(mm)
Thickness
(mm)
Length
(mm)
O.D.
(φ)
Screw Hole Pitch P
(mm)

₹ 2,419.13

1 Piece(s) 8 Day(s) or more 10SUS304NALWFF42,LWFS42LW27ELSHW27754516--60

Loading...

  1. 1

Basic Information

Type_01 Stopper