(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Linear Stopper for Removal Prevention (Part Number)

Linear Stopper for Removal Prevention
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      350₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A stopper for positioning and removal prevention that is compatible with the guide rails of the main linear manufacturers.

 
Part Number
LSB-08
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Series corresponding to IKO Series corresponding to NSK Series Corresponding to THK Width
(mm)
Height
(mm)
Thickness
(mm)
Length
(mm)
O.D.
(φ)
Screw Hole Pitch P
(mm)

₹ 1,130.62

1 Piece(s) 8 Day(s) or more 10SS400Black oxide finishLWH35LS35AL,LH35ALHSR35A506316--NA

Loading...

  1. 1

Basic Information

Type_01 Stopper

Please check the type/dimensions/specifications of the part LSB-08 in the Linear Stopper for Removal Prevention series.

Product variants

Part Number
LSA-02S
LSA-03
LSA-03S
LSB-08S
LSC-01
LSC-01S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Series corresponding to IKO Series corresponding to NSK Series Corresponding to THK Width
(mm)
Height
(mm)
Thickness
(mm)
Length
(mm)
O.D.
(φ)
Screw Hole Pitch P
(mm)

₹ 440.84

1 Piece(s) 8 Day(s) or more 10SUS304NALWH15LS15ALHSR15A25386--NA

₹ 349.76

1 Piece(s) 8 Day(s) or more 10SS400Black oxide finish-LH15AN-25436--NA

₹ 487.71

1 Piece(s) 8 Day(s) or more 10SUS304NA-LH15AN-25436--NA

₹ 1,682.45

1 Piece(s) 8 Day(s) or more 10SUS304NALWH35LS35AL,LH35ALHSR35A506316--NA

₹ 1,268.58

1 Piece(s) 8 Day(s) or more 10SS400Black oxide finish--SRS15M503012--35

₹ 1,774.87

1 Piece(s) 8 Day(s) or more 10SUS304NA--SRS15M503012--35