(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Brass, 1.96MPa Mini Ball Valves

Brass, 1.96MPa Mini Ball Valves
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,354₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

• DBV Series Mini Ball Valves/ Standard bore type.
• Ball Valve Type: Standard bore.
• Main body ball valves shape: straight.
• Body material: Brass C3771.
• Cap and Ball material: Brass B3604 chrome plating.
• Ball seal material: PTFE.
• Gland Packing Material: G- PTFE.
• Handle material: SUS430 (With handle cover Plastic).
• Handle Shape: Lever
handle type.
• Applicable Fluid: Air, Oil and Gas.
• Maximum operation pressure: 1.96 MPa
• Min /Max operation Temperature: -10 to 80 °C
• Thread End Connection according to the following: JIS B0203 standards.

Part Number
DBV-12B
DBV-12D
DBV-12E
DBV-12F
DBV-12H
DBV-12I
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length L
(mm)
Height H
(mm)
Handle Dia. D
(Ø)
MAX Cv value

₹ 1,354.47

1 Piece(s) 5 Day(s) or more 1/4B1/4B4031601.4

₹ 1,914.69

1 Piece(s) 5 Day(s) or more 1/2B1/2B54.546905.0

₹ 2,669.29

1 Piece(s) 5 Day(s) or more 3/4B3/4B61499010.1

₹ 3,986.78

1 Piece(s) 5 Day(s) or more 1B1B75529017.5

₹ 7,740.87

1 Piece(s) 5 Day(s) or more 1 1/2B1 1/2B846615035.3

₹ 12,634.64

1 Piece(s) 5 Day(s) or more 2B2B1027215064.5

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771 Applicable Fluid Air / Oil / Gas
Ball Valve Type Standard bore Supply Side, Connection Type Rc Control Side, Connection Type Rc
Handle Shape Lever Body Lining No Operating Temperature Range(°C) -10::80
Operating Pressure Range(MPa) 0::1.96 Operation Method Manual Main Body Specifications Standard