(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Brass 1.96 MPa Butterfly Handle Mini Ball Valves

Brass 1.96 MPa Butterfly Handle Mini Ball Valves
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,439₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Easy to mount and operate in a small space because it has a simple structure and can be opened and closed easily.

Part Number
DBV-12B-BU
DBV-12C-BU
DBV-12D-BU
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length L
(mm)
Height H
(mm)
MAX Cv value

₹ 1,438.85

1 Piece(s) 5 Day(s) or more 1/4B1/4B40301.4

₹ 1,547.53

1 Piece(s) 5 Day(s) or more 3/8B3/8B44.5333.5

₹ 2,000.42

1 Piece(s) 5 Day(s) or more 1/2B1/2B54.5355.0
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length L
(mm)
Height H
(mm)
MAX Cv value

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771 Applicable Fluid Air / Oil / Gas
Ball Valve Type Standard bore Supply Side, Connection Type Rc Control Side, Connection Type Rc
Handle Shape Butterfly Shaped Handle Body Lining No Operating Temperature Range(°C) -10::80
Operating Pressure Range(MPa) 0::1.96 Handle Dia. D(Ø) 46 Operation Method Manual
Main Body Specifications Standard
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language