(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel 4.9 MPa POWERFULL SERIES Panel Mount-Type Ball Valve

Stainless Steel 4.9 MPa POWERFULL SERIES Panel Mount-Type Ball Valve
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,624₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
・ G-PTFE seal with excellent corrosion resistance. Reliable gland structure.
・ Handle shape with excellent operability

Stainless Steel 4.9 MPa POWERFULL SERIES Panel Mount-Type Ball Valve
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,624₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
PUBV-15A
PUBV-15B
PUBV-15C
PUBV-15D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length L
(mm)
Height H
(mm)
Orifice Dia
(φ mm)
MAX Cv value Panel Opening Diameter
(φ)
Panel End Face, Connecting Pipe Center Distance
(mm)
Handle length L2
(mm)

₹ 9,112.02

1 Piece(s) 5 Day(s) or more 1/8B1/8B38385.01.414.511.047.0

₹ 8,624.24

1 Piece(s) 5 Day(s) or more 1/4B1/4B44385.01.414.511.047.0

₹ 12,265.76

1 Piece(s) 5 Day(s) or more 3/8B3/8B48427.53.516.513.057.0

₹ 15,174.62

1 Piece(s) 5 Day(s) or more 1/2B1/2B574510.06.516.516.057.0
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length L
(mm)
Height H
(mm)
Orifice Dia
(φ mm)
MAX Cv value Panel Opening Diameter
(φ)
Panel End Face, Connecting Pipe Center Distance
(mm)
Handle length L2
(mm)

Loading...

  1. 1

Basic Information

Main Body Shape Globe type Material SCS14 Applicable Fluid Water / Air / Oil / Gas / Chemical
Ball Valve Type Standard bore Supply Side, Connection Type Rc Control Side, Connection Type Rc
Handle Shape Lever Body Lining No Operating Temperature Range(°C) -10::80
Operating Pressure Range(MPa) 0::4.9 Operation Method Manual Panel Thickness T (Min)(mm) 1.0
Panel Thickness T (Max)(mm) 5.0 Main Body Specifications Standard
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list