(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel 3.92 MPa Butterfly Handle Type, Reduced Bore Type, Ball Valve

Stainless Steel 3.92 MPa Butterfly Handle Type, Reduced Bore Type, Ball Valve
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,768₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
・ Lightweight and compact, saves piping space
・ It can be fully opened and closed by opening and closing at 90°, and is suitable as an ON-OFF valve
・ The valve body has a stainless steel precision casting finish
・ There is a butterfly handle type that has a small handle space and is easy to install and operate even in tight spaces

Part Number
UBVN-14B-BU-R
UBVN-14C-BU-R
UBVN-14D-BU-R
UBVN-14E-BU-R
UBVN-14F-BU-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length L
(mm)
Height H
(mm)
Orifice Dia
(φ mm)
MAX Cv value Handle length L2
(mm)

₹ 1,767.95

1 Piece(s) 5 Day(s) or more 1/4B1/4B3928.55.01.951.0

₹ 1,883.55

1 Piece(s) 5 Day(s) or more 3/8B3/8B4431.57.02.554.0

₹ 2,296.80

1 Piece(s) 5 Day(s) or more 1/2B1/2B56.534.59.15.157.0

₹ 2,621.18

1 Piece(s) 5 Day(s) or more 3/4B3/4B593812.58.457.0

₹ 3,372.89

1 Piece(s) 5 Day(s) or more 1B1B715215.012.672.5
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length L
(mm)
Height H
(mm)
Orifice Dia
(φ mm)
MAX Cv value Handle length L2
(mm)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material SCS14 Applicable Fluid Water / Air / Oil / Gas / Steam
Ball Valve Type Reduced Bore Supply Side, Connection Type Rc Control Side, Connection Type Rc
Handle Shape Butterfly Shaped Handle Body Lining No Operating Temperature Range(°C) -20::180
Operating Pressure Range(MPa) 0::3.92 Operation Method Manual Main Body Specifications Standard
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language