(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel 3.92 MPa Butterfly Handle Type, Full-Bore Type Ball Valve

Stainless Steel 3.92 MPa Butterfly Handle Type, Full-Bore Type Ball Valve
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,079₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ Lightweight and compact, saves piping space
・ It can be fully opened and closed by opening and closing at 90°, and is suitable as an ON-OFF valve
・ The valve body has a stainless steel precision casting finish
・ There is a butterfly handle type that has a small handle space and is easy to install and operate even in tight spaces

 
Part Number
UBVNF-14B-BU-R
UBVNF-14C-BU-R
UBVNF-14D-BU-R
UBVNF-14E-BU-R
UBVNF-14F-BU-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length L
(mm)
Height H
(mm)
Handle Dia. D
(Ø)
Orifice Dia
(φ mm)
MAX Cv value

₹ 4,079.33

1 Piece(s) 5 Day(s) or more 1/4B1/4B58456011.012.9

₹ 4,166.85

1 Piece(s) 5 Day(s) or more 3/8B3/8B58456012.514.7

₹ 4,871.33

1 Piece(s) 5 Day(s) or more 1/2B1/2B61466015.026.8

₹ 5,696.49

1 Piece(s) 5 Day(s) or more 3/4B3/4B70.5496020.035.6

₹ 7,943.29

1 Piece(s) 5 Day(s) or more 1B1B82608025.062.6

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material SCS14 Applicable Fluid Water / Air / Oil / Gas / Steam
Ball Valve Type Full Bore Supply Side, Connection Type Rc Control Side, Connection Type Rc
Handle Shape Butterfly Shaped Handle Body Lining No Operating Temperature Range(°C) -20::180
Operating Pressure Range(MPa) 0::3.92 Operation Method Manual Main Body Specifications Standard
X
whatsapp-qr whatsapp-icon