(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel 3.92 MPa Full-Bore Type, Ball Valve

Stainless Steel 3.92 MPa Full-Bore Type, Ball Valve
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,090₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
・ Lightweight and compact, saves piping space
・ It can be fully opened and closed by opening and closing at 90°, and is suitable as an ON-OFF valve
・ The valve body has a stainless steel precision casting finish
・ There is a full-bore type

Stainless Steel 3.92 MPa Full-Bore Type, Ball Valve
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,090₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
UBVNF-14B-R
UBVNF-14C-R
UBVNF-14D-R
UBVNF-14E-R
UBVNF-14F-R
UBVNF-14G-R
UBVNF-14H-R
UBVNF-14I-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length L
(mm)
Height H
(mm)
Handle Dia. D
(Ø)
Orifice Dia
(φ mm)
MAX Cv value

₹ 4,089.58

1 Piece(s) 5 Day(s) or more 1/4B1/4B5853.5107.011.012.9

₹ 4,175.76

1 Piece(s) 5 Day(s) or more 3/8B3/8B57.857.2103.012.514.7

₹ 4,909.64

1 Piece(s) 5 Day(s) or more 1/2B1/2B6154.5107.015.026.8

₹ 5,710.53

1 Piece(s) 5 Day(s) or more 3/4B3/4B70.557.5107.020.035.6

₹ 7,962.45

1 Piece(s) 5 Day(s) or more 1B1B8265.5127.025.062.6

₹ 11,919.07

1 Piece(s) 12 Day(s) or more 1 1/4B1 1/4B96.570.5127.032.0111.7

₹ 15,631.64

1 Piece(s) 5 Day(s) or more 1 1/2B1 1/2B112.09115238.0138.2

₹ 21,611.49

1 Piece(s) 5 Day(s) or more 2B2B12698.2193.050.0280.2
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length L
(mm)
Height H
(mm)
Handle Dia. D
(Ø)
Orifice Dia
(φ mm)
MAX Cv value

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material SCS14 Applicable Fluid Water / Air / Oil / Gas / Steam
Ball Valve Type Full Bore Supply Side, Connection Type Rc Control Side, Connection Type Rc
Handle Shape Lever Body Lining No Operating Temperature Range(°C) -20::180
Operating Pressure Range(MPa) 0::3.92 Operation Method Manual Main Body Specifications Standard
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language