(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel 3.92 MPa MINI BALL VALVES

Stainless Steel 3.92 MPa MINI BALL VALVES
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,236₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Easy to mount and operate in a small space due to simple structure and easy open/close operation.

Stainless Steel 3.92 MPa MINI BALL VALVES
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,236₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
UBV-14B
UBV-14C
UBV-14D
UBV-14E
UBV-14F
UBV-14I
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length L
(mm)
Height H
(mm)
MAX Cv value Handle length L1
(mm)

₹ 3,236.33

1 Piece(s) 5 Day(s) or more 1/4B1/4B40311.460.0

₹ 3,429.38

1 Piece(s) 5 Day(s) or more 3/8B3/8B44.5343.560.0

₹ 3,882.27

1 Piece(s) 5 Day(s) or more 1/2B1/2B54.5465.090.0

₹ 4,636.85

1 Piece(s) 5 Day(s) or more 3/4B3/4B614910.190.0

₹ 5,991.51

1 Piece(s) 5 Day(s) or more 1B1B755217.590.0

₹ 17,889.60

1 Piece(s) 5 Day(s) or more 2B2B1007564.5150.0
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length L
(mm)
Height H
(mm)
MAX Cv value Handle length L1
(mm)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material SUS316 Applicable Fluid Water / Air / Oil / Gas
Ball Valve Type Standard bore Supply Side, Connection Type Rc Control Side, Connection Type Rc
Handle Shape Lever Body Lining No Operating Temperature Range(°C) -10::180
Operating Pressure Range(MPa) 0::3.92 Operation Method Manual Main Body Specifications Standard
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list