(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
This is standard price, please register to see the actual price
Type | Related Components | Types of Related components | Plug |
---|---|---|---|
Material (Related Components) | Brass | Surface Treatment (Related Components) | No |
Applicable Fluids (related parts) | Water / Air / Steam / gas / Chemical / Oil | Max. Operating Pressure (Related Parts)(MPa) | 4.90 |
Applicable Pipe Material (Related Parts) | Copper | Nominal (Related Parts)(mm) | 3 |
Applicable Pipe O.D. (related parts)(mm) | 3 | Max. Operating Temperature(℃) | 125 |
RoHS | 10 | - | - |
Caution
Japanese Only
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
Type | Related Components | Types of Related components | Plug |
---|---|---|---|
Material (Related Components) | Brass | Surface Treatment (Related Components) | No |
Applicable Fluids (related parts) | Water / Air / Steam / gas / Chemical / Oil | Max. Operating Pressure (Related Parts)(MPa) | 4.90 |
Applicable Pipe Material (Related Parts) | Copper | Nominal (Related Parts)(mm) | 3 |
Applicable Pipe O.D. (related parts)(mm) | 3 | Max. Operating Temperature(℃) | 125 |
RoHS | 10 | - | - |
This is standard price, please register to see the actual price
Type | Related Components | Types of Related components | Plug |
---|---|---|---|
Material (Related Components) | Brass | Surface Treatment (Related Components) | No |
Applicable Fluids (related parts) | Water / Air / Steam / gas / Chemical / Oil | Max. Operating Pressure (Related Parts)(MPa) | 4.90 |
Applicable Pipe Material (Related Parts) | Copper | Nominal (Related Parts)(mm) | 3 |
Applicable Pipe O.D. (related parts)(mm) | 3 | Max. Operating Temperature(℃) | 125 |
RoHS | 10 | - | - |
The flareless type can be connected only by inserting a tube and tightening the nut with no need for special flare tools or fire.
This is standard price, please register to see the actual price
Type | Related Components | Types of Related components | Plug |
---|---|---|---|
Material (Related Components) | Brass | Surface Treatment (Related Components) | No |
Applicable Fluids (related parts) | Water / Air / Steam / gas / Chemical / Oil | Max. Operating Pressure (Related Parts)(MPa) | 4.90 |
Applicable Pipe Material (Related Parts) | Copper | Nominal (Related Parts)(mm) | 3 |
Applicable Pipe O.D. (related parts)(mm) | 3 | Max. Operating Temperature(℃) | 125 |
RoHS | 10 | - | - |
Caution
Japanese Only
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
Type | Related Components | Types of Related components | Plug |
---|---|---|---|
Material (Related Components) | Brass | Surface Treatment (Related Components) | No |
Applicable Fluids (related parts) | Water / Air / Steam / gas / Chemical / Oil | Max. Operating Pressure (Related Parts)(MPa) | 4.90 |
Applicable Pipe Material (Related Parts) | Copper | Nominal (Related Parts)(mm) | 3 |
Applicable Pipe O.D. (related parts)(mm) | 3 | Max. Operating Temperature(℃) | 125 |
RoHS | 10 | - | - |
Type | Related Components | Types of Related components | Plug | Material (Related Components) | Brass |
---|---|---|---|---|---|
Surface Treatment (Related Components) | No | Applicable Fluids (related parts) | Water / Air / Steam / gas / Chemical / Oil | Max. Operating Pressure (Related Parts)(MPa) | 4.90 |
Applicable Pipe Material (Related Parts) | Copper | Nominal (Related Parts)(mm) | 3 | Applicable Pipe O.D. (related parts)(mm) | 3 |
Max. Operating Temperature(℃) | 125 |
Please check the type/dimensions/specifications of the part PDWJP-3-R in the Brass 2 Compression Ring Type Powerful Lock (Plug Union) series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy